??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOH AI-R396-039-02-S49F
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOH AI-R396-039-02-S49F
VERF
Availability
Available
BC
Order code
BOH00FJ
TC
Artikelbezeichnung
BOH AI-R396-039-02-S49F
PX
Product view
57444_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Optical sensor heads
W
Gewicht
0.34200 kg
TRAFFIC
Customs number
85414090
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Dimension = 22 x 11 x 180 mm, Principle of operation = Optical sensor head, Principle of optical operation = Through-beam sensor, Special optical feature = Light array, Light type = LED infrared, Active length AL 1 = 160 mm, Range = 10...500 mm, Connection = Cable with connector, M8x1-Female, 3-pin, 2 m, PUR, Housing material = Aluminium, anodized, black, Material sensing surface = PMMA, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.